Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A04100CR03 - Wall-mounted tumbler holder
Bill of material
A04100CR03
CODE
Code
A04100CR03
LODDEST
LOD Destination
LODLEVEL
LOD Level
MAT
Material
MAT2
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
A04100CR03
SDESCR1
Very short description 1
INDA Tumbler holder Cm7X10 H11
SDESCR2
Very short description 2
ART.TRASVERSALI INDA A1112A 8X8 Chr Tr
ARTDESC
Article description
INDA ACCESSORIES ART.TRASVERSALI INDA Soap dispencer Cm8X8 H16 Chromo Transparent
INTERCODE
International code
EAN-13:8010359018634
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
Height
11 cm
WIDTH
Width
7 cm
DEPTH
Depth
10 cm
WEIGHT
Weight
0.365 kg
SER
Series
Hotellerie
LINE
Tumbler holder
MOD
Model
A04100
INTRACODE
Intrastat code
74182000
GROUPROD
Pool products
A04100
FIN
Panel finishes
Transparent
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models