Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0410N - Wall-mounted support to be completed with arts
Bill of material
A0410NCR007
CODE
Code
A0410NCR007
LODDEST
LOD Destination
LODLEVEL
LOD Level
MAT
Material
COLORX
0.84,0.84,0.84,0.00
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
A0410NCR007
SDESCR1
Very short description 1
INDA Shelf Cm8X10 H7
SDESCR2
Very short description 2
Hotellerie A0410N 8X10 CR
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Shelf Cm8X10 H7 CR
INTERCODE
International code
EAN-13:8010359142667
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
Height
7 cm
WIDTH
Width
8 cm
DEPTH
Depth
10.0 cm
WEIGHT
Weight
0.185 kg
SER
Series
Hotellerie
LINE
Shelf
MOD
Model
A0410N
INTRACODE
Intrastat code
74182000
FINSTRUT
Finishing structure
Chromo
GROUPROD
Pool products
A0410N
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
QNT
Quantity
10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models