Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
INDA
Description
A07250 - Wall-mounted kleenex dispenser
Bill of material
A07250AL
CODE
Code
A07250AL
MAT
Material
SDESCR1
Very short description 1
INDA Towel Holder / Cleenex / Paper Cm27X7 H14
SDESCR2
Very short description 2
Hotellerie A07250 27X7 AL
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Towel Holder / Cleenex / Paper Cm27X7 H14 AL
INTERCODE
International code
EAN-13:8010359020729
HEIGHT
Height
14 cm
WIDTH
Width
27 cm
DEPTH
Depth
7 cm
WEIGHT
Weight
0.595 kg
SER
Series
Hotellerie
LINE
Towel Holder / Kleenex / Paper
MOD
Model
A07250
INTRACODE
Intrastat code
73249000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD