Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A12253 - Triple clothes hanger
Bill of material
A12253CR003
CODE
Code
A12253CR003
MAT
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
A12253CR003
INTERCODE
International code
EAN-13:8010359020934
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
Height
4 cm
WIDTH
Width
29 cm
DEPTH
Depth
5 cm
WEIGHT
Weight
0.275 kg
SER
Series
Hotellerie
LINE
Clothes hangers
MOD
Model
A12253
INTRACODE
Intrastat code
74182000
FINSTRUT
Finishing structure
triple
GROUPROD
Pool products
A12253
FIN
Panel finishes
Special Pack
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
QNT
Quantity
10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models