Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV112A - Wall-mounted soap dispenser in ABS, with transparen container
Bill of material
AV112ACR
CODE
Code
AV112ACR
MAT
Material
SDESCR1
Very short description 1
INDA Soap dispencer Cm12X7 H15
SDESCR2
Very short description 2
Hotellerie AV112A 12X7 CR
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Soap dispencer Cm12X7 H15 CR
INTERCODE
International code
EAN-13:8033163141404
HEIGHT
Height
15 cm
WIDTH
Width
12 cm
DEPTH
Depth
7 cm
WEIGHT
Weight
0.260 kg
SER
Series
Hotellerie
LINE
Soap dispenser
MOD
Model
AV112A
INTRACODE
Intrastat code
39249000
FIN
Panel finishes
Satined glass
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    AV131E - Removable corner
    INDA
    AV131D - Removable corner
    INDA
    AV131F - Removable corner
    INDA
    AV1180 - Towel holder, centre distance 60 cm
    INDA
    AV112B - Wall-mounted soap dispenser in ABS, with transparen container
    INDA
    AV425B - Double paper holder, with cover
    INDA
    AV408B - Tempered crystal shelf with low railing, 6 mm glass
    INDA
    AV602B - Dustbin with cover and pedal
    INDA
    A0411A - Wall-mounted soap holder
    INDA
    A467A - Wall-mounted soap dispenser in ABS
    INDA
    AV401A - Wall-mounted waste basket
    INDA
    AV402A - Dustbin with cover and pedal
    INDA
    AV251C - Basket
    INDA
    AV408A - Tempered crystal shelf, 6 mm glass, with brackets
Previews
3D
Dimension
2D
Download CAD models