Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV112B - Wall-mounted soap dispenser in ABS, with transparen container
Bill of material
AV112BCR
CODE
Code
AV112BCR
MAT
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
AV112BCR
SDESCR1
Very short description 1
INDA Soap dispencer Cm8X8 H16
SDESCR2
Very short description 2
Hotellerie AV112B 8X8 CR
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Soap dispencer Cm8X8 H16 CR
INTERCODE
International code
EAN-13:8033163205243
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
HEIGHT
Height
16 cm
WIDTH
Width
8 cm
DEPTH
Depth
8 cm
WEIGHT
Weight
0.165 kg
SER
Series
Hotellerie
LINE
Soap dispenser
MOD
Model
AV112B
INTRACODE
Intrastat code
39249000
FINSTRUT
Finishing structure
ABS Chrome
GROUPROD
Pool products
AV112B
FIN
Panel finishes
Transparent
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    AV1180 - Towel holder, centre distance 60 cm
    INDA
    AV420A - Clothes hanger. 007: The packing contains 10 pcs.
    INDA
    A467A - Wall-mounted soap dispenser in ABS
    INDA
    A0411A - Wall-mounted soap holder
    Kistler
    5877AZ000
    INDA
    AV425B - Double paper holder, with cover
    INDA
    AV4010 - Waste basket with anti-slip base
    INDA
    AV4023 - Dustbin with cover and pedal and anti-slip base
    INDA
    AV375A - Stool with seat, brass structure. Antibacterial
    INDA
    AV408A - Tempered crystal shelf, 6 mm glass, with brackets
    INDA
    AV408B - Tempered crystal shelf with low railing, 6 mm glass
    INDA
    AV251C - Basket
    INDA
    AV402A - Dustbin with cover and pedal
    INDA
    AV402B - Dustbin with cover and pedal
Previews
3D
Dimension
2D
Download CAD models