Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
INDA
Description
AV402A - Dustbin with cover and pedal
Bill of material
AV402AAL
CODE
Code
AV402AAL
MAT
Material
SDESCR1
Very short description 1
INDA Waste paper, waste baskets Cm16X16 H25
SDESCR2
Very short description 2
Hotellerie AV402A 16X16 AL
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Waste paper, waste baskets Cm16X16 H25 AL
INTERCODE
International code
EAN-13:8033163091792
HEIGHT
Height
25 cm
WIDTH
Width
16 cm
DEPTH
Depth
16 cm
WEIGHT
Weight
0.830 kg
SER
Series
Hotellerie
LINE
Waste paper
MOD
Model
AV402A
INTRACODE
Intrastat code
73249000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD