Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV425A - Double paper holder
Bill of material
AV425ACR
CODE
Code
AV425ACR
MAT
Material
SDESCR1
Very short description 1
INDA Paper holder Cm16X8 H17
SDESCR2
Very short description 2
Hotellerie AV425A 16X8 CR
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Paper holder Cm16X8 H17 CR
INTERCODE
International code
EAN-13:8010359142599
HEIGHT
Height
17 cm
WIDTH
Width
16 cm
DEPTH
Depth
8 cm
WEIGHT
Weight
0.300 kg
SER
Series
Hotellerie
LINE
Paper holder
MOD
Model
AV425A
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A1020B - Double clothes hanger
    INDA
    A10680 - Bath towel rack with towel holder, centre distance 60 cm
    INDA
    AV042A - ABS sanitary bag dispenser in chromed ABS
    INDA
    AV426E - Double paper holder, with cover
    INDA
    AV426D - Double paper holder
    INDA
    AV426F - Paper holder with cover
    INDA
    AV425B - Double paper holder, with cover
    INDA
    A10160 - Ring towel holder
    INDA
    AV4284 - Free-standing paper holder, 4 rolls
    INDA
    AV4290 - Wall-mounted dispenser, for multifold paper towels - 350 pcs
    INDA
    A04140 - Wall-mounted toilet brush holder with dish in chrome ABS
    INDA
    A04200 - Clothes hanger
    INDA
    A1020A - Clothes hanger
    INDA
    A1095 - Grab-bar
Previews
3D
Dimension
2D
Download CAD models