Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A467A - Wall-mounted soap dispenser in ABS
Bill of material
AV467ANW
CODE
Code
AV467ANW
MAT
Material
MAT2
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
AV467ANW
SDESCR1
Very short description 1
INDA Soap dispencer Cm16X12 H29
SDESCR2
Very short description 2
HOTELLERIE AV467A 16X12 Black
ARTDESC
Article description
INDA ACCESSORIES HOTELLERIE Soap dispencer Cm16X12 H29 Black
INTERCODE
International code
EAN-13:8033163456553
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
HEIGHT
Height
29 cm
WIDTH
Width
16 cm
DEPTH
Depth
12 cm
WEIGHT
Weight
0.7 kg
SER
Series
Hotellerie
LINE
Soap dispenser
MOD
Model
AV467A
INTRACODE
Intrastat code
39249000
FINSTRUT
Finishing structure
Black
GROUPROD
Pool products
AV467A
FIN
Panel finishes
Transparent
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models