Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A8810M - Glass module
Bill of material
A8810MNS21
CODE
Code
A8810MNS21
MAT
Material
MAT2
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
A8810MNS21
SDESCR1
Very short description 1
INDA Tumbler holder Cm9.9X9.9 H10.6
SDESCR2
Very short description 2
INDISSIMA A8810M 9.9X9.9 NS
ARTDESC
Article description
INDA ACCESSORIES INDISSIMA Tumbler holder Cm9.9X9.9 H10.6 NS
INTERCODE
International code
EAN-13:8033163681757
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
Height
10.6 cm
WIDTH
Width
9.9 cm
DEPTH
Depth
9.9 cm
WEIGHT
Weight
0.580 kg
SER
Series
INDISSIMA
LINE
Tumbler holder
MOD
Model
A8810M
INTRACODE
Intrastat code
70133799
FINSTRUT
Finishing structure
Satin brushed
GROUPROD
Pool products
A8810
URL
URL link web site of the article
https://www.inda.net/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A8818 - Towel holder module
    INDA
    A8818 - Towel holder module
    INDA
    A8825 - Right or left roll holder
    INDA
    A8814M - Brush holder module with removable bottom
    INDA
    A8812M - Soap spreading module
    INDA
    A88110 - Wall-mounted soap holder with satined gloss dish
    INDA
    A8820A - Clothes hanger
    INDA
    A8810N - Glass module
    INDA
    A88110 - Wall-mounted soap holder with satined gloss dish
    INDA
    A88120 - Soap dispenser
    INDA
    A88150 - Fixed towel holder
    INDA
    A8851N - Low basket module
    INDA
    UMAGO - Mirror with painted aluminum frame
Previews
3D
Dimension
2D
Download CAD models