Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A8810N - Glass module
Bill of material
A8810NNS21
CODE
Code
A8810NNS21
LODDEST
LOD Destination
LODLEVEL
LOD Level
MAT
Material
MAT2
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
A8810NNS21
SDESCR1
Very Short Description 1
INDA Cup holder A8810N
SDESCR2
Very Short Description 2
INDISSIMA L9.9xH10.9xP9.9 Satin brushed RS
ARTDESC
Article Description
Brand: INDA Serie: INDISSIMA Portabicchiere Prod. No.: A8810N L9.9xH10.9xP9.9 Satin brushed Satin Glass
INTERCODE
International Codes
EAN-13:8033163774923
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
10.9 cm
WIDTH
Width
9.9 cm
DEPTH
Depth
9.9 cm
WEIGHT
Weight
0.5800 kg
SER
Series
INDISSIMA
LINE
Line
Tumbler holder
MOD
Model
A8810N
INTRACOD
Intrastat Code
70133799
FINSTRUT
Finishing structure
Satin brushed
GROUP
Pool products
A8810N
PANELS
Panel Finishes
Satin Glass
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A8818 - Towel holder module
    INDA
    A8818 - Towel holder module
    INDA
    A8825 - Right or left roll holder
    INDA
    A88120 - Soap dispenser
    INDA
    A88150 - Fixed towel holder
    INDA
    A8814M - Brush holder module with removable bottom
    INDA
    A8820A - Clothes hanger
    INDA
    A88110 - Wall-mounted soap holder with satined gloss dish
    INDA
    A88110 - Wall-mounted soap holder with satined gloss dish
    INDA
    A8812M - Soap spreading module
    INDA
    A88100 - Wall-mounted tumbler holder with satined glass tumbler
Previews
3D
Dimension
2D
Download CAD models