Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A88150 - Fixed towel holder
Bill of material
A88150CR
CODE
Code
A88150CR
LODDEST
LOD Destination
LODLEVEL
LOD Level
MAT
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
A88150CR
SDESCR1
Very Short Description 1
INDA TOWEL HOLDER A88150
SDESCR2
Very Short Description 2
INDISSIMA L3.9xH3xP40 Chromo
ARTDESC
Article Description
Brand: INDA Serie: INDISSIMA PORTA SALVIETTE Prod. No.: A88150 L3.9xH3xP40 Chromo
INTERCODE
International Codes
EAN-13:8021586771919
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
3 cm
WIDTH
Width
3.9 cm
DEPTH
Depth
40 cm
WEIGHT
Weight
0.4700 kg
SER
Series
INDISSIMA
LINE
Line
Towel holder
MOD
Model
A88150
INTRACOD
Intrastat Code
83025000
FINSTRUT
Finishing structure
Chromo
GROUP
Pool products
A88150
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models