Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
INDA
Description
A8825 - Right or left roll holder
Bill of material
A88250CR
CODE
Code
MAT
Material
ARTDESC
Article description
INDA ACCESSORIES INDISSIMA Paper holder Cm15.3X8.1 H3 CR
INTERCODE
International code
HEIGHT
3 cm
WIDTH
15.3 cm
DEPTH
Depth
8.1 cm
WEIGHT
0.200 kg
SER
Series
INDISSIMA
LINE
Paper holder
MOD
Model
INTRACODE
Intrastat code
73249000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models