Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A8826N - Low shelf module
Bill of material
A8826NNS
CODE
Code
A8826NNS
MAT
Material
MAT2
Material
SDESCR1
Very short description 1
INDA Paper holder Cm19.9X9.9 H10.5
SDESCR2
Very short description 2
INDISSIMA A8826N 19.9X9.9 NS
ARTDESC
Article description
INDA ACCESSORIES INDISSIMA Paper holder Cm19.9X9.9 H10.5 NS
INTERCODE
International code
EAN-13:8033163682174
HEIGHT
Height
10.5 cm
WIDTH
Width
19.9 cm
DEPTH
Depth
9.9 cm
WEIGHT
Weight
0.500 kg
SER
Series
INDISSIMA
LINE
Paper holder
MOD
Model
A8826N
INTRACODE
Intrastat code
73249000
FIN
Panel finishes
Yard
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models