Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
INDA
Description
A8883M-R - Modular bar
Bill of material
A8883ONS
CODE
Code
MAT
Material
SDESCR1
Very short description 1
SDESCR2
Very short description 2
ARTDESC
Article description
INTERCODE
International code
EAN-13:8033163680279
HEIGHT
Height
3 cm
WIDTH
Width
cm
DEPTH
Depth
14.3 cm
WEIGHT
Weight
2.600 kg
SER
Series
INDISSIMA
LINE
MODULAR BAR UNDER MIRROR WITH LED
MOD
Model
INTRACODE
Intrastat code
73249000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir