Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
INDA
Description
A1820C - Triple clothes hanger
Bill of material
A1820CCR
CODE
Code
A1820CCR
MAT
Material
SDESCR1
Very short description 1
INDA Clothes hangers Cm17X5 H3
SDESCR2
Very short description 2
LEA 1800 A1820C 17X5 CR
ARTDESC
Article description
INDA ACCESSORIES LEA 1800 Clothes hangers Cm17X5 H3 CR
INTERCODE
International code
EAN-13:8033163398198
HEIGHT
Height
3 cm
WIDTH
Width
17 cm
DEPTH
Depth
5 cm
WEIGHT
Weight
0.325 kg
SER
Series
LEA 1800
LINE
Clothes hangers
MOD
Model
A1820C
INTRACODE
Intrastat code
83025000
CODESCR1
Description Code Level 1
triple
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
    INDA
    A1825 - Paper holder
    INDA
    A18310 - Corner
    INDA
    A1826A - Paper holder with cover
    INDA
    A18510 - Basket
    INDA
    A18260 - Paper holder with cover
    INDA
    A1849A - Basket
    INDA
    A18280 - Reserve paper holder
    INDA
    A1825B - Double paper holder
    INDA
    A18680 - Bath towel holder, centre distance 60 cm
    INDA
    A1851A - Basket
    INDA
    A18670 - Soap dispenser with lever
    INDA
    A1895 - Safety grip
    INDA
    R1800N0 - Fixing kit with glue, optional
    INDA
    A3620B - Double clothes hanger
プレビュー
3D
情報
2D
ダウンロード(CADデータ)