카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
INDA
Description
A20670 - Wall-mounted lever soap dispenser with satined glass container, lever in finish
Bill of material
A20670CR21
CODE
Code
A20670CR21
LODDEST
LOD Destination
LODLEVEL
LOD Level
MAT
Material
MAT2
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
A20670CR21
SDESCR1
Very Short Description 1
INDA Soap spreader A20670
SDESCR2
Very Short Description 2
MITO 2000 L8xH12xP11.5 Chromo Satin Glass
ARTDESC
Article Description
Brand: INDA Serie: MITO 2000 Spandisapone Prod. No.: A20670L8xH12xP11.5 Chromo Satin Glass
INTERCODE
International Codes
EAN-13:8021586789228
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
12 cm
WIDTH
Width
8 cm
DEPTH
Depth
11.5 cm
WEIGHT
Weight
0.5000 kg
SER
Series
MITO 2000
LINE
Line
Soap dispenser
MOD
Model
A20670
INTRACOD
Intrastat Code
70139900
FINSTRUT
Finishing structure
Chromo
GROUP
Pool products
A20670
PANELS
Panel Finishes
Satin Glass
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
    INDA
    A2426B - Paper holder with cover
    INDA
    A24280 - Spare roll holder
    INDA
    A2425C - Double paper holder
    INDA
    A24110 - Wall-mounted soap holder with extra clear transparent glass dish
    INDA
    A24260 - Paper holder with cover
    INDA
    A24120 - Wall-mounted soap dispenser with extra clear transparent glass container and in finish brass pump
    INDA
    A2416A - Ring towel holder
    INDA
    A2415A - Towel holder
    INDA
    A24250 - Paper holder
    INDA
    A2415B - Double swing arm towel holder
    INDA
    A2410A - Wall-mounted tumbler holder with extra clear transparent glass tumbler
미리보기
3D
2D
CAD모델 다운로드