Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV158C - Wall-mounted magnifying mirror with LED lighting, with jointedarm, L 25 cm mirror
Bill of material
AV158CCR
CODE
Code
AV158CCR
MAT
Material
POS1
Position
POS2
Position
POS3
Position
SDESCR1
Very short description 1
INDA Magnifying mirrors Cm20X40 H10
SDESCR2
Very short description 2
Mirrors Inda AV158C 20X40 CR
ARTDESC
Article description
INDA ACCESSORIES Mirrors Inda Magnifying mirrors Cm20X40 H10 CR
INTERCODE
International code
EAN-13:8033163464817
HEIGHT
10 cm
WIDTH
20 cm
DEPTH
Depth
40 cm
WEIGHT
1.770 kg
SER
Series
Mirrors Inda
LINE
Magnifying mirrors
MOD
Model
AV158C
INTRACODE
Intrastat code
70099200
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models