Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A05850 - Stand with 4 towel holders
Bill of material
A05850CR
CODE
Code
A05850CR
MAT
Material
POS1
Position
POS2
Position
POS3
Position
SDESCR1
Very short description 1
INDA STANDS Cm55X28 H96
SDESCR2
Very short description 2
Articoli Trasversali Inda A05850 55X28 CR
ARTDESC
Article description
INDA ACCESSORIES Articoli Trasversali Inda STANDS Cm55X28 H96 CR
INTERCODE
International code
EAN-13:8010359020286
HEIGHT
Height
96 cm
WIDTH
Width
55 cm
DEPTH
Depth
28 cm
WEIGHT
Weight
5.400 kg
SER
Series
Transversal Article Inda
LINE
STANDS
MOD
Model
A05850
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models