Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
INDA
Description
AV085C - Stand with 2 towel holders
Bill of material
AV085CWM
CODE
Code
AV085CWM
MAT
Material
SDESCR1
Very short description 1
INDA STANDS Cm46X25 H90
SDESCR2
Very short description 2
STANDS AV085C 46X25 WM
ARTDESC
Article description
INDA ACCESSORIES STANDS STANDS Cm46X25 H90 WM
INTERCODE
International Codes
EAN-13:8033163671970
HEIGHT
Height
90 cm
WIDTH
Width
46 cm
DEPTH
Depth
25 cm
WEIGHT
Weight
46.000 kg
SER
Series
STANDS
LINE
Line
STANDS
MOD
Model
AV085C
INTRACODE
Intrastat code
73249000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели