Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
INDA
Description
A1112A - Soap dispenser in transparent glass with pump in finishing for arts
Bill of material
A1112ACR03
CODE
Code
A1112ACR03
MAT
Material
MAT2
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
A1112ACR03
SDESCR1
Very short description 1
INDA Soap dispencer Cm8X8 H16
SDESCR2
Very short description 2
ART.TRASVERSALI INDA A1112A 8X8 Chr Tr
ARTDESC
Article description
INDA ACCESSORIES ART.TRASVERSALI INDA Soap dispencer Cm8X8 H16 Chromo Transparent
INTERCODE
International code
EAN-13:8010359019143
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
HEIGHT
Height
16 cm
WIDTH
Width
8 cm
DEPTH
Depth
8 cm
WEIGHT
Weight
0.390 kg
SER
Series
Transversal Article Inda
LINE
Soap dispenser
MOD
Model
A1112A
INTRACODE
Intrastat code
70139900
FINSTRUT
Finishing structure
Chromo
GROUPROD
Pool products
A1112A
FIN
Panel finishes
Transparent
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model