Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
ROSA - Lamp with mirror fixing (round mirror too)
Bill of material
V507030
LODDEST
LOD Destination
LODLEVEL
LOD Level
CODE
V507030
WT
Watt
8.5 W
LUM
Lumen
882
BRANDESC
Brand description
Inda
ARTNUM
Article number
V507030
SDESCR1
Short description 1
INDA Lam.specchio V507030
SDESCR2
Short description 2
ROSA L3xH46,5xP1 cromo
ARTDESC
Article description
Brand: INDA Serie: ROSA Lampada con attacco a specchio Prod. No.: V507030 L3xH46,5xP1 cromo
INTERCODE
International Code
EAN-13:8021586763235
ARTTYPE
Article type
Standard
STAT
State
Current
VAR
Variant Characteristics
0
HEIGHT
Height
46.5 cm
WIDTH
Width
3 cm
DEPTH
Depth
1 cm
WEIGHT
Weight
0.2 kg
SER
Series
Rosa
LINE
Line
Lamps
MOD
Model
V507030
INTRACODE
Intrastat code
70099200
COL
Collection
Universali
GROUPROD
Product Group
V50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models