Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Inocon
Description
FK.E - Linear Actuator Connectors, Aluminum, with screw, stainless steel
Bill of material
Linear Actuator Connector FK.E-B18-2-8
PARTNUMBER
INOCON PARTNUMBER
D1
Bore
D2
5.5 mm
D3
Mounting screw on the follower
M3
K
Clamping length
25 mm
L1
40 mm
L2
25 mm
M
18 mm
T
7 mm
X
35 mm
Y1
50 mm
Y2
38 mm
Z
Screw location
M6-20
L3
Clamping lever
45 | 63 mm
OB
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models