Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ipf Electronic
Description
Pulse
Bill of material
WY050100
IDNR
WY050100
DESCSHORT
Short Description
speed monitoring, 48x115x96mm, 24V DC, 4x PNP Programmable/configurable, 0-10V/4-20mA / 0 … 20 mA, Screw connection, IP65, Noryl UL94, Multifunctional device, With LCD display, One- and two-channel, Parameterization
DESCLONG
Long Description
The monitoring of rotation speed or rotating movements is necessary in many applications to ensure the proper operation of the plant. Our rotation- and zero speed monitors operate according to different operating principles: 1. Monitoring of pulses of a transducer via a current transfomer, 2.Frequency measurement of the phase current Our devices feature, depending on the type, a wide variety of functions. For a further evaluation in a higher-level control, the results are i.e. outputted as easy relay contact (over-/ underspeed) or as analog output signal resolved to the set rotation speed range.
MANUID
Product ID of the Manufacturer
WY050100
DELTIME
Delivery Time
2
ARDTEEL_ANZEIGE
Display
LCD touch display
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Programmable/configurable
ARDTEEL_AUSFUEHRUNGDESANALOGAUSGANGS
Type of analog output
0 - 10V
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Clamped terminal connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
PNP
ARDTEEL_AUSWERTUNGDEREINGAENGE
Evaluation of inputs
one- and two-channel
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
Parameterization
ARDTEEL_GEBERVORSORGUNGSSPANNUNGSART
Type of transducer power supply voltage
DC
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTEME_MONTAGEART
Mounting method
Front mounting
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP65
ARDTEEL_SPANNUNGSARTZURBETAETIGUNG
Voltage type for actuation
DC
ARDTEEL_UNTERSTUETZTEKOMMUNIKATIONSSCHNITTSTELLE
Supported communication interface
RS232
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Noryl UL94
ARDTE00_WICHTIGERHINWEIS
Important note
A double pulse edge evaluation of both channels increases the maximum frequency of count.
ARDTEEL_UEBERWACHUNGSFUNKTIONENDESWAECHTERS
Monitoring functions of the monitor
Speed
ARDTEEL_ANZAHLDERAUSGAENGE
Number of outputs
4
ARDTEEL_ANZAHLDERDEKADEN
Number of decades
8
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
200mA
ARDTEME_BREITE
Width
96mm
ARDTEEL_GEBERVERSORGUNGSSTROM
Transducer power supply current
250mA
ARDTEME_HOEHE
Height
48mm
ARDTEME_LAENGE
Length
115.4mm
ARDTEEL_SCHALTSPANNUNG
Switching voltage
24V
ARDTEEL_ZAEHLFREQUENZ
Counting frequency
250kHz
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
18 - 30
ARDTEME_LAGERTEMPERATUR
Storage temperature
-25 - 70
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-20 - 60
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models