카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 3
HELP_VARIABLE
Company
IPR
Description
FM-100-V - Compliance Wrist, with Anti-Rotation Device
Bill of material
FM 100-V-4/35 NR
ARTNR
Part-No.
TYP
Type
FM
MODEL
Model
100
FORM
Type
V
ANZE
No. of Elastomeric Share Pads
4
SHORE
Shore Hardness
ETYP
Type of Elastomeric Share Pad
MAXY
Max. Misalignment Capability
+/- 2 mm
MAW
Max. Rotation Angle
+/- 1 °
GE
Recommended max. Payload
2.5 - 3.5 kg
M
Weight
0.876 kg
LX
LX-Value (Total Length Gripper + Part)
150 mm
UT
Transferable Torsional Moment
30.00 Nm
FZ
Max. Tensile/Compressive
550 N
FV
Locking Force at p = 6 bar
360.00 N
ZB
Cylinder Bore
30 mm
ZV
Displacement
2.54 cm³
LV
Air consumption each cycle open/close
0.0350 l
OZ
Actuation time opening at p = 6 bar
0.10 s
SZ
Actuation time closing at p = 6 bar
0.20 s
CTN
Customs Tariff Number
84799070
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드