Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
IPR
Description
FM-200-V - Compliance Wrist, with Anti-Rotation Device
Bill of material
FM 200-V-12/53 NBR
ARTNR
Part-No.
15100084
TYP
Type
FM
MODEL
Model
200
FORM
Type
V
ANZE
No. of Elastomeric Share Pads
12
SHORE
Shore Hardness
53
ETYP
Type of Elastomeric Share Pad
NBR
MAXY
Max. Misalignment Capability
+/- 3 mm
MAW
Max. Rotation Angle
+/- 1 °
GE
Recommended max. Payload
18 - 52 kg
M
Weight
5.494 kg
LX
LX-Value (Total Length Gripper + Part)
400 mm
UT
Transferable Torsional Moment
80.00 Nm
FZ
Max. Tensile/Compressive
2000 N
FV
Locking Force at p = 6 bar
1800.00 N
ZB
Cylinder Bore
70 mm
ZV
Displacement
13.85 cm³
LV
Air consumption each cycle open/close
0.1900 l
OZ
Actuation time opening at p = 6 bar
0.15 s
SZ
Actuation time closing at p = 6 bar
0.30 s
CTN
Customs Tariff Number
84799070
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD