Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
IPR
Description
KA-100 - Lateral Alignment Device
Bill of material
KA-100
ARTNR
Part-No.
15110002
TYP
Type
KA
MODEL
Model
100
AL
Misalignment Capability
+/- 2.0 mm
GE
Recommended max. Payload
2.0 kg
MZUL
Max. Moment Mx, My, Mz
30 Nm
FZUL
Max. Tensile/Compressive
400 N
FV
Locking Force at p = 6 bar
350 N
M
Weight
1.13 kg
ZB
Cylinder Bore
30 mm
ZV
Displacement
2.545 cm³
LV
Air consumption each cycle open/close
0.036 l
OZ
Actuation time opening at p = 6 bar
0.10 s
SZ
Actuation time closing at p = 6 bar
0.20 s
WHG
Repeatability
+/- 0.025 mm
CTN
Customs Tariff Number
84799070
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型