Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPR
Description
KA-80 - Lateral Alignment Device
Bill of material
KA-80
ARTNR
Part-No.
15110001
TYP
Type
KA
MODEL
Model
80
AL
Misalignment Capability
+/- 2.0 mm
GE
Recommended max. Payload
1.0 kg
MZUL
Max. Moment Mx, My, Mz
3 Nm
FZUL
Max. Tensile/Compressive
200 N
FV
Locking Force at p = 6 bar
150 N
M
Weight
0.519 kg
ZB
Cylinder Bore
20 mm
ZV
Displacement
1.068 cm³
LV
Air consumption each cycle open/close
0.015 l
OZ
Actuation time opening at p = 6 bar
0.10 s
SZ
Actuation time closing at p = 6 bar
0.20 s
WHG
Repeatability
+/- 0.025 mm
CTN
Customs Tariff Number
84799070
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models