Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPR
Description
RPW-500-2 - 2-Jaw-Parallel Gripper with Sliding Guide
Bill of material
RPW-500-2 [HUB 0]
ARTNR
Part-No.
15000682
TYP
Type
RPW
MODEL
Model
500-2
HUB
Stroke currently set in the CAD model
mm
Enter value for HUB
Stroke currently set in the CAD model
mm
cm
inch
ft
H
Total stroke
63.50 mm
OPTION
Sensor Mounting Kit
GK
Gripping Force at p = 6 bar
690.00 N
GE
Recommended Total Weight
4.00 kg
M
Weight
2.04 kg
ZB
Cylinder Bore
32.00 mm
ZV
Displacement
2 x 24.55 cm³
LV
Air Consumption each Cycle open/close
0.740 l
OZ
Actuation time opening at p = 6 bar
0.33 s
SZ
Actuation time closing at p = 6 bar
0.33 s
WHG
Repeatability
+/- 0.03 mm
MFL
Maximum Finger Length
160.00 mm
CTN
Customs Tariff Number
84799070
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models