Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
IPR
Description
RPW-750 - 2-Jaw-Parallel Gripper with Sliding Guide
Bill of material
RPW-750 [HUB 0]
ARTNR
Part-No.
15000691
TYP
Type
RPW
MODEL
Model
750
HUB
Stroke currently set in the CAD model
mm
Enter value for HUB
Stroke currently set in the CAD model
mm
cm
inch
ft
H
Total stroke
114.00 mm
OPTION
GK
Gripping Force at p = 6 bar
1550.00 N
GE
Recommended Part Weight
15.00 kg
M
Weight
7.008 kg
ZB
Cylinder Bore
50.80 mm
ZV
Displacement
2 x 115.7 cm³
LV
Air Consumption each Cycle open/close
3.240 l
SZ
Actuation time closing at p = 6 bar
1.00 s
OZ
Actuation time opening at p = 6 bar
1.00 s
WHG
Repeatability
+/- 0.03 mm
MFL
Maximum Finger Length
350.00 mm
CTN
Customs Tariff Number
84799070
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir