Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Isinnova Easy – Covid 19
Description
Dave Valve - Emergency mask for hospital ventilators
Bill of material
Dave
NAME
Name
Dave
CODE
Code
Dave Valve
STL
STL Attachment
3D Printable STL
VAR
Variants
Mounting Variants
WEB
Official Website
https://www.isinnova.it/easy-covid19/
FILMAT
Filament Material
PLA
FILD
Filament Diameter
1,75 mm
TU
Nozzle Temperature
205 – 210 °C
TP
Builtplate Temperature
35 – 50 °C
LT
Layer Thickness
0,2 mm
SUP
Supports
Only touching the builtplate.
OR
Printing Orientation
Leaning on the larger diameter vertically.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    BRÖTJE
    RDF - Vakuumröhrenkollektoren
    EMILE MAURIN - Eléments Standard Mécaniques
    Modèle 34-393 - Bouchon d’huile acier 6 pans creux joint aluminium
    MuA
    WFRO - KWL - Spiral falded tubes oval WFRO
    Festo
    PR - mushroom pushbutton with detent
    agru
    153 - Double socket
    PHOENIX CONTACT
    3241119 - WG-S HF 80
    CATTINAIR
    C90R1 - 90 degree elbow for ventilation
    MuA
    BHSO 45° - KWL - Elbow, horizontal, oval 45° BHSO
    C Matic
    MV27 - Quick exhaust valve
    SMC
    AD402_A - Auto Drain Valve
    BENE INOX - Stainless steel valves, pipes and fittings
    Model 5473 - Ball valve for twin ferrule fitting - Stainless steel
    PROPLASTICA
    CH14 - Fitting with valve
    agru
    326 - Tee
Previews
3D
2D
Download CAD models