您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
50.632 PASWFK1
Jacob
Cable Entry Systems
Cable Glands and Accessories made of plastic
PERFECT metric for chamfered flat cables
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_kunststoff/perfect_metr_fur_abge_flachkabel/50_6_xx_pazzzzfk1_asmtab.prj},{NB=50.632 PASWFK1},{ANDM=32},{L=10},{SW1=36},{SW2=36},{EK=40.0},{H=50.0},{STGEW=25.2},{PACK=25},{P=1.5},{E=40.0},{SW22=17.0},{SW11=7.1},{R=8.9},{TEMPST=-40},{TEMPV=-20},{TEMPH=100},{RB=5.50},{NDM=17.35},{DINS1=10.65},{DINS2=10.90},{L1=6.800},{EF007839=32},{EF003712=1.5},{EF000368=10},{EF000177=36},{EF000116=9005},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=25.0},{QUANTITYINT=25.0},{CUSTOMS_TARIFF_NUMBER1=39269097},{CTN=39269097},{ARTNRX=50.632 PASWFK1},{A=M32x1.5},{CMAX=9x20},{CMIN=3x12},{MATK=PA6 V-2},{MATF=RAL 9005 tiefschwarz},{MATD=TPE/TPS},{MATFD=CR},{ARTNR1=50.632},{RAL7001=PA7001FK1},{RAL7035=PA7035FK1},{RAL9005=PASWFK1},{IP66CMAX=IP66},{IP54CMIN=IP54},{NORM1=CE},{NORM=UKCA}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 18
HELP_VARIABLE
Company
Jacob
Description
50.6xx PAzzzzFK1 - PERFECT metric for chamfered flat cables
Bill of material
50.632 PASWFK1
ARTNR
Article No.
50.632 PASWFK1
50.632 PASWFK1
A
Connecting thread
M32x1.5
M32x1.5
mm
CMAX
Clamping range
9x20
9x20
mm
CMIN
Clamping range
3x12
3x12
mm
L
Thread length
10
10
mm
SW1
Width Across Flats 1
36
36
mm
SW2
Width Across Flats 2
36
36
mm
EK
Across corners
40.0
40.0
mm
H
Height
50.0
50.0
mm
STGEW
Unit weight
25.2
25.2
g
MATK
Material body
PA6 V-2
MATF
Color
RAL 9005 tiefschwarz
RAL 9005 tiefschwarz
MATD
Material Sealing Elements
TPE/TPS
MATFD
Material gasket
CR
CR
PACK
Packaging Unit
25
25
PCS
IP66CMAX
Protection grade
IP66
IP54CMIN
Protection grade
IP54
TEMPST
Temperature range static
-40
°C
TEMPV
Temperature range
-20
°C
TEMPH
Temperature range
100
°C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求