Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Jacob
Description
50.6xx PAzzzz/STO - PERFECT metric with sealing insert without bore hole
Bill of material
50.620PA/SW/STO
ARTNR
Article No.
A
Connecting thread
mm
L
Thread length
mm
SW1
Width Across Flats 1
mm
SW2
Width Across Flats 2
mm
EK
Across corners
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material body
PA6 V-2
MATF
Color
MATD
Material Sealing Elements
TPE/TPS
MATFD
Material gasket
PACK
Packaging Unit
PCS
IP65
Protection grade (EN 60529)
IP65
TEMPST
Temperature range static
-40 °C
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models