您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
10.2515 PAVSW
Jacob
Cable Entry Systems
Cable Glands and Accessories made of plastic
Screw plug metric with sealing ring
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_kunststoff/ver_met_dich/10xx15pavzzzz.prj},{NB=10.2515 PAVSW},{L=8},{DA=30},{H=13.0},{INSTDM=2.0},{STGEW=3.7},{PACK=100},{TEMPV=-40},{TEMPH=100},{VER=4},{NDM=25.000},{P1=1.5},{L1=6.000},{DR=50.060},{H1=10.000},{A2=20.000},{DR1=47.060},{L2=8.500},{X1=6.000},{X2=11.500},{L3=2.0},{R1=1.00},{R1L=12.0},{EF007839=25},{EF003712=1.5},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=100.0},{QUANTITYINT=100.0},{CUSTOMS_TARIFF_NUMBER1=39269097},{EF001742=-60},{ARTNRX=10.2515 PAVSW},{ARTNR1=10.2515},{A=M25x1.5},{MATK=PA6 V-2},{MATF=RAL 9005 tiefschwarz},{MATD=CR},{IP66=IP66},{IP68=IP68 (5 bar / 30 min)},{NORM=UL 514B},{ZUL=USR / CNR},{CUSTOMS_TARIFF_COUNTRIES1=},{MANUID=10.2515},{DESCSHORT=MS-VERSCHL-SCHR. M 25X1,5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
Company
Jacob
Description
10.xx15 PAVzzzz - Screw plug metric with sealing ring
Bill of material
10.2515 PAVSW
ARTNR
Article No.
10.2515 PAVSW
10.2515 PAVSW
A
Connecting thread
M25x1.5
M25x1.5
mm
L
Length of Thread
8
8
mm
DA
Diameter
30
30
mm
H
Height
13.0
13.0
mm
INSTDM
Installationsdrehmoment
2.0
2.0
Nm
STGEW
Unit weight
3.7
3.7
g
MATK
Material body
PA6 V-2
MATF
Color
RAL 9005 jet black
RAL 9005 jet black
MATD
Sealing ring
CR
PACK
Packaging Unit
100
100
PCS
IP66
Protection grade
IP66
EN 60529
IP68
Protection grade
IP68 (5 bar / 30 min)
EN 60529
NORM
Test standard
UL 514B
ZUL
Approval
USR / CNR
TEMPV
Temperature range
-40
°C
TEMPH
Temperature range
100
°C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求