Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Jacob
Description
50.6xx MASI/1 - PERFECT metric Brass for 1xAS-i Bus-cable
Bill of material
50.620 M/ASI/1
ARTNR
Article No.
A
Connecting thread
mm
C
Clamping area
1x AS-i Bus-cable mm
L
Length of Thread
mm
SW1
Wrench size 1
mm
EK1
Corner dimension 1
mm
SW2
Wrench size 2
mm
EK2
Corner dimension 2
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATL
Material Lamellar insert
PA6 V-2
MATD
Material Sealing Elements
TPE/TPS
MATO
Material O-ring
NBR
PACK
Packaging Unit
PCS
IP65
Protection grade
IP 65
TEMPST
Temperature range static
-40 °C
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
SCIP
SCIP Nummer
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели