Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
R 075 - Robotrax
Bill of material
R 075.10.125-280(b)
CNSORDERNO
Article number
R 075.10.125-280(b)
TYP
Type
R 075
VERSION
Version
BAUART
Model
010
L
For line
3-18 mm
KR
Bending radius
mm
Enter value for KR
Bending radius
mm
cm
inch
ft
AG
Number of links
7
R
Radial link rotation
±215° °
DA
Outer diameter
75 mm
BI
Inner link width
52 mm
HI
Inner height
22 mm
T
Pitch
40 mm
LK
Chain length
mm
Enter value for LK
Chain length
mm
cm
inch
ft
INFO
PDF Catalog
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model