Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
UNIFLEX Advanced 1665 - UNIFLEX Advanced Series
Bill of material
1665.020.50.75-399 FU/MU Kst
CNSORDERNO
Article number
1665.020.50.75-399 FU/MU Kst
TYP
Series
UNIFLEX Advanced 1665
BAUART
Model
INV
Installation variants
BI
Inner link width
mm
BK
Outer link width
72 mm
HI
Inner height
44 mm
HG
Outer link height
60 mm
LK
Chain length
399.0 mm
STEGV
Stay variant
KR
Bending radii
mm
LS
Travel length
mm
Inserisci valore per LS
Travel length
mm
cm
inch
ft
LV
Fixed point offset
mm
Inserisci valore per LV
Fixed point offset
mm
cm
inch
ft
ESP
Position moving point
mm
Inserisci valore per ESP
Position moving point
mm
cm
inch
ft
FA
Fixed point connector
MA
Driver connector
ZLFA
Strain relief, fixed end
ZLMA
Strain relief, moving end
AE
Bracket
H
Connection height
210 mm
T
Pitch
66.5 mm
MB
Module designation
-
OPTIONAL
Ultra abrasion proof
HGG
Chain height with glide shoes
0 mm
INFO
Info PDF
PDF Catalog
INFO2
Website
HTML
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD