Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1255-01 - B1 one-gang box
Bill of material
1255-01
CNSORDERNO
Art. No.
1255-01
CNSEAN
EAN code
4013456550506
BZ
Designation
B1 Gerätedose
LOD
Level of details
L
Length
94 mm
B
Width
75 mm
T
Depth
59 mm
EO
Installation opening Ø
60 mm
AO
Break-out openings for DIN EN Ø 20/25 mm conduits
6
MR
Markings for cables up to Ø 16 mm
6
AT
Number of parts
2
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
B1, the new on-site mixed concrete range of products for electrical installation work. In addition to the tried-and-tested system features such as the flat front part, sturdy fixing domes and the support element slot with a sprung box base, the new B1 range has innovative conduit entries, sturdy slots for the new B1 Prefix® system wing range, and also bridges – which can be broken out later if required – for connecting accessories in combinations. · Suitable for all types of formwork · Slot for Prefix® system wing set · For sturdy combination over the complete box body with the standardised 71 mm combination distance · Innovative conduit entries for fast fitting on the building site · Signal bristles for easy location with installations on the opposing formwork side · Plenty of installation space · Installation of pre-wired installation accessories with multiple combinations, because the bridge can be broken out later
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models