Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1264-61 - Conc. constr. B² one-gang junction box
Bill of material
1264-61
CNSORDERNO
Art. No.
1264-61
BZ
Designation
Conc. constr. B² one-gang junction box, without plaster skin, depth 83.5 mm
LOD
Level of details
T
Depth
83.5 mm
D
Diameter
60 mm
MR
Markings for cables and DIN EN conduits up to Ø 16 mm
2
MR2
Markings for cables and DIN EN conduits up to Ø 32/40 mm
4
CNSMASSEXACT
Individual net weight
51 g
CNSVOLUMEEXACT
Single volume
1.095 l
CNSEAN
EAN code
4013456480742
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
One-gang junction box 4 screw domes for device fixing, spacing 60 mm Fixing to the formwork with magnet (1261-80) Depth 83.5 mm Diameter 60 mm Markings for cables and DIN EN conduits up to Ø 16 mm: 2 markings for cables and DIN EN conduits up to Ø 32/40 mm: 4
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models