Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9923.30.850 - Flush-mounting box 1x3 850°
Bill of material
9923.30.850
CNSORDERNO
Art. No.
9923.30.850
BZ
Designation
Flush-mounting box 1x3, for cavity walls
LOD
Level of detail
L
Length
190 mm
B
Width
70 mm
T
Depth
70 mm
K
Combination
1x3
RK
Combination conduit entries M20/25
18
CNSMAT
Material
Polypropylene
ES
Properties
Halogen-free
GP
Glow wire test
850°C according to EN 60695-2-11
ENO
E No.
372 607 029
CNSMASSEXACT
Individual net weight
97.130 g
CNSVOLUMEEXACT
Volume
1.377 l
CNSEAN
EAN code
7611614236223
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Flush-mounting box For installation in cavity wall, concrete and masonry Length x width x depth: 190 x 70 x 70 mm Made of polypropylene, halogen-free, GWT 850°C, SEV-tested Conduit combination entries M20/25: 18 Combination: 1x3 Art. No.: 9923.30.850 / E No 372 607 029
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models