Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1281-08 - HaloX®-O front parts for square ceiling exit (CE)
Bill of material
1281-08
CNSORDERNO
Art. No.
1281-08
BZ
Designation
Install. housing, HaloX® 100 front part, inst. diameter 68x68 mm, for on-site mixed concrete, replacement for Art. No. 1290-70
LOD
Level of details
DA
Ceiling exit (CE)
68 x 68 mm
LB
Min. luminaire covering
75 x 75 mm
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN code
4013456546653
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 100, front part Installation in: on-site mixed concrete Plastic front part for installation diameter: 68 x 68 mm Luminaire trim min. diameter : 75 x 75 mm Art. No.: 1281-08 / 920 896 079
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models