Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1281-50 - Install. housing, HaloX® 100
Bill of material
1281-50
CNSORDERNO
Article number
1281-50
BZ
Designation
Installation housing, HaloX® 100, extension ring, installation height 50 mm
LOD
Level of details
SYS
System
HaloX® 100
H
Height
50 mm
FA
for Art. No.
1281-xx/1290-30
ELL
max. installation depth for luminaire / loudspeaker
+ 50 mm
ENO
E number
920 896 979
CNSMASSEXACT
Individual net weight
62.000 g
CNSVOLUMEEXACT
Single volume
1.172 L
CNSEAN
EAN code
4013456546837
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 100, extension ring, installation height 50 mm Plastic extension to increase the luminaire installation depth by 50 mm Multiple extension possible Art. No.: 1281-50 / 920 896 959
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models