Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1282-10 - Install. housing, HaloX® 180 front part
Bill of material
1282-10
CNSORDERNO
Article number
1282-10
BZ
Designation
Install. housing, HaloX® 180 front part
LOD
Level of details
ELL
Installation diameter luminaire / loudspeaker
0-180 mm
UKP
Universal plastic panel
- mm
CNSMASSEXACT
Individual net weight
114.500 g
CNSVOLUMEEXACT
Single volume
0.940 L
CNSEAN
EAN code
4013456546943
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180 front part Installation in: on-site mixed concrete Installation diameter Ø: <=180 mm Art. No.: 1282-10 / 920 896 379
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models