Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1282-71 - Installation housing, HaloX® 180
Bill of material
1282-71
CNSORDERNO
Article number
1282-71
BZ
Designation
Installation housing, HaloX® 180, with universal mineral fibreboard, replacement for 1291-22 for slab ceiling
LOD
Level of details
SYS
System
HaloX® 180
ELL
Installation diameter luminaire / loudspeaker
0-180 mm
ELLMAX
max. installation depth for luminaire / loudspeaker
110 mm
LL
LED wattage max
35 W
LLNHT
Lamp wattage LV/HV/TC max
75 W
GD
Housing diameter Ø
210 mm
TF
Depth incl. front part
120 mm
RK
Combination entry for M20/M25 conduits
2
CNSMASSEXACT
Individual net weight
769.100 g
CNSVOLUMEEXACT
Single volume
10.320 L
CNSEAN
EAN code
4013456547100
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180, with universal mineral fibreboard Installation diameter: 180 mm Depth incl. front part: 120 mm Wattage LED max.: 35 W Wattage LV/HV/TC max.: 75 W Installation diameter luminaire / loudspeaker __________ (please state) Installation depth luminaire / loudspeaker ___________ (please state) Trim diameter luminaire / loudspeaker ____________ (please state) Art. No.: 1282-71 / 920 896 739
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models