Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1283-40 - Installation housing, HaloX® 250 with tunnel 325
Bill of material
1283-40
CNSORDERNO
Art. No.
1283-40
BZ
Designation
Installation housing, HaloX® 250 with tunnel 325
LOD
Level of details
SYS
System
HaloX® 250
ELL
Installation diameter luminaire / loudspeaker
0-250 mm
ELLMAX
max. installation depth for luminaire / loudspeaker
110 mm
LL
LED wattage max.
45 W
LLNHT
Lamp wattage LV/HV/TC max.
100 W
GD
Housing diameter Ø
280 mm
TF
Depth incl. front part
120 mm
TL
Tunnel length
325 mm
TB
Tunnel width
140 mm
TH
Tunnel height
85 mm
RK
Combination entry for M20/M25 conduits
4
CNSMASSEXACT
Individual net weight
678.400 g
CNSVOLUMEEXACT
Single volume
17.688 l
CNSEAN
EAN code
4013456547155
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 250, extension ring, installation height 50 mm Plastic extension ring for expansion of the luminaire installation depth by 50 mm Multiple extension possible Art. No.: 1283-40 / 920 858 399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models