Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1283-50 - Installation housing, HaloX® 250
Bill of material
1283-50
CNSORDERNO
Art. No.
1283-50
BZ
Designation
Installation housing, HaloX® 250, extension ring, install. height 50 mm
LOD
Level of details
DA
Ceiling exit (CE) Ø
250 mm
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN code
4013456546530
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 250, extension ring, installation height 50 mm Plastic extension ring for expansion of the luminaire installation depth by 50 mm Multiple extension possible Art. No.: 1283-50 / 920 896 699
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models