Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1283-76 - Installation housing, HaloX® 250 with tunnel 325, with universal front part for recess, for slab ceilings, one-part
Bill of material
1283-76
CNSORDERNO
Art. No.
1283-76
BZ
Designation
Installation housing, HaloX® 250, with universal front part for recess, for slab ceilings
LOD
Level of details
SYS
System
HaloX® 250
ELL
Installation diameter luminaire / loudspeaker
0-250 mm
ELLMAX
max. installation depth for luminaire / loudspeaker
110 mm
LL
LED wattage max.
45 W
LLNHT
Lamp wattage LV/HV/TC max.
100 W
GD
Housing diameter Ø
280 mm
TF
Depth incl. front part
120 mm
TL
Tunnel length
325 mm
TB
Tunnel width
140 mm
TH
Tunnel height
85 mm
RK
Combination entry for M20/M25 conduits
4
CNSMASSEXACT
Individual net weight
962.000 g
CNSVOLUMEEXACT
Single volume
17.688 l
CNSEAN
EAN code
4013456548473
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 250 with tunnel 325, with universal front part for recess Installation diameter 250 mm For operating devices up to max.: 280mm x 90mm x 50mm Depth incl. front part: 120 mm Wattage LED max.: 45 W Wattage LV/HV/TC max.: 100 W Installation diameter luminaire / loudspeaker __________ (please state) Installation depth luminaire / loudspeaker___________ (please state) Trim diameter luminaire / loudspeaker ____________ (please state) Art. No.: 1283-76
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models