Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1292-01 - Instal. housing front ring KompaX®
Bill of material
1292-01
CNSORDERNO
Art. No.
1292-01
BZ
Designation
Instal. housing front ring KompaX®, ceiling exit Ø 100 mm
LOD
Level of details
DA
Ceiling exit (CE) Ø
100 mm
LB
Min. luminaire covering Ø
107 mm
H
Height
14 mm
CNSMASSEXACT
Individual net weight
17.500 g
CNSVOLUMEEXACT
Single volume
0.309 l
CNSEAN
EAN code
4013456355651
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Plastic front part for ceiling exit (CE) Diameter 100 mm Luminaire trim min. diameter 107 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser 1292-01
ETIM40
ETIM 40
EC002472
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models