Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1293-27 - KompaX®1 housing for on-site mixed concrete with mineral fibreboard
Bill of material
1293-27(300)
CNSORDERNO
Order number
1293-27
CNSEAN
EAN-Code
4013456533257
BZ
Type
KompaX®1 housing for on-site mixed concrete with mineral fibreboard
LOD
Level of Details
L
Length
585 mm
B
Width
440 mm
T
Depth
131 mm
DA
Ceiling exit (CE) Ø
0-300 mm
LL
LED wattage max.
45 Watt
LLEI
Lamp wattage max.
90 Watt
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
KompaX®1 housing system for fitted downlights and loudspeakers in concrete ceilings with wide
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models