您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KB4C-80-78-12-12
KBK Antriebstechnik
Metal Bellows Couplings
Powered by
CAD模型選擇
{kbk/metal_bellows_couplings/kb4c.prj},{NB=KB4C-80-78-12-12},{SIZE=80},{T=80},{L=78},{A=82},{N=1},{D1=12.00},{D1MIN=12},{D1MAX=44.0},{D2=12.00},{D2MIN=12},{D2MAX=44.0},{H=28},{C=9.8},{E=27.0},{F=M10},{TA=72},{RPM=6900},{INFO1=Product Information},{INFO2=Product Information},{INFO1X=kb4c_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=kb4c_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{CNSSTDDTIME=1 week},{NDM=10},{LX=78,89}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KB4C - Bellows Coupling - Compact Version with Collet Clamps
Bill of material
KB4C-80-78-12-12
SIZE
Size
80
80
T
Torque
80
80
Nm
L
Length (±2)
78.000
89.000
78.000
89.000
mm
A
Outer Diameter
82
82
mm
N
Keyway (DIN 6885)
without Keyway ✔
without Keyway
without Keyway
with Keyway D1
with Keyway D1
with Keyway D2
with Keyway D2
Keyway both sides
Keyway both sides
D1
Bore (H7)
mm
Enter value for D1
Bore (H7)
mm
cm
inch
ft
確定
D2
Bore (H7)
mm
Enter value for D2
Bore (H7)
mm
cm
inch
ft
確定
H
Thread Distance
28
28
mm
C
Thread Distance front side
9.8
9.8
mm
E
Hub Length
27.0
27.0
mm
F
Screw (ISO 4762)
M10
M10
TA
Tightening Torque
72
72
Nm
CNSMASSEXACT
Mass
0.70
0.70
kg
J
Moment of Inertia
0.78
0.78
g*cm^2
CT
Torsional Spring Stiffness CT
128000
128000
Nm/rad
CR
Radial Spring Stiffness
1200
1200
N/mm
CA
Axial Spring Stiffness
80
80
N/mm
KR
Misalignment radial max.
0.20
0.20
mm/m
KA
Misalignment axial max.
0.5
0.5
mm
KW
Misalignment angular max.
1.5
°
RPM
Speed max.
6900
6900
1/min
INFO1
Technical Data Sheet
Product Information
INFO2
Operating / Installation Instruction
Product Information
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求